Quantity | Unit price |
---|---|
1 + | £ 183.1438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 79.0 mm |
---|---|
Base Diameter | 3.11 in |
Swivel Articulation | 3 ° |
Mount Type | Socket |
Thread Length | 86.0 mm |
Thread Length | 3.386 in |
Thread Size | M10 |
Overall Height | 86.0 mm |
Overall Height | 3.386 in |
Load Capacity | 70.0 kg |
Load Capacity | 70.0 kg |
Commodity Code | 8487909090 |
Base Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue