Menu Search

Adjustable Feet 79.0 mm M10 86.0 mm Black

Item code:

1504593

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 168.6913
Standard pack: 1

Order in multiple of 1

Total price:

£ 168.69

1 x £ 168.6913

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 79.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 86.0 mm
Thread Size M10
Overall Height 86.0 mm
Load Capacity 70.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us