Menu Search

Adjustable Feet 52.0 mm M12 80.0 mm Black

Item code:

1504578

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 122.6355
Standard pack: 1

Order in multiple of 1

Total price:

£ 122.64

1 x £ 122.6355

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 52.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 80.0 mm
Thread Size M12
Overall Height 80.0 mm
Load Capacity 125.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us