10360071
193100700022
| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.6435 |
| 100 - 499 | £ 0.6307 |
| 500 + | £ 0.6179 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 2.5 mm |
|---|---|
| Compatible Hex Key Size | 0.098 in |
| Head Diameter | 5.5 mm |
| Head Diameter | 0.217 in |
| Head Height | 3.0 mm |
| Head Height | 0.118 in |
| Thread Size | M3 |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Head Type | Socket Head |
| Drive Type | Hexagonal Drive |
| Colour | Transparent |
| Commodity Code | 3926909790 |
| Full Material | Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue