Quantity | Unit price |
---|---|
100 - 499 | £ 0.2016 |
500 - 999 | £ 0.1976 |
1000 + | £ 0.1923 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 3.0 mm |
---|---|
Compatible Hex Key Size | 0.118 in |
Thread Size | M4 |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Tip Diameter | 7.0 mm |
Tip Diameter | 0.276 in |
Finish | Zinc Plated |
Full Material | Mild Steel |
Drive Type | Hexagonal Socket |
Head Type | Socket Head |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue