Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4606 - £ 1.568 | 2800 In stock |
0.417 in
10.6 mm
|
|
M6
|
|
|
1
|
||
| £ 0.7795 - £ 2.1474 | 4625 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0928 - £ 3.5878 | 1300 In stock |
0.689 in
17.5 mm
|
|
M12
|
|
|
1
|
||
| 10254790 | £ 0.4833 - £ 1.6451 | 31091 In stock |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
|
| £ 0.7781 - £ 0.7781 | 2672 In stock |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
M16
|
0.118 in
3.0 mm
|
|
2
|
||
| £ 1.6867 - £ 1.6867 | Request the lead time here |
0.709 in
18.0 mm
|
|
M10
|
|
|
3
|
||
| £ 8.703 - £ 18.1253 | 100 In stock |
2.717 in
69.0 mm
|
|
M24
|
|
|
3
|
||
| £ 0.5953 - £ 1.9852 | 700 In stock |
0.512 in
13.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.8447 - £ 2.3281 | 3000 In stock |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| £ 0.9666 - £ 0.9865 | 61 In stock |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| £ 1.1835 - £ 3.2689 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
M22
|
0.118 in
3.0 mm
|
|
2
|
||
| £ 4.8051 - £ 13.2618 | 450 In stock |
0.945 in
24.0 mm
|
|
M16
|
|
|
3
|
||
| £ 6.2933 - £ 17.328 | 1306 In stock |
1.378 in
35.0 mm
|
1.543 in
39.2 mm
|
M20
|
0.118 in
3.0 mm
|
|
4
|
||
| £ 0.9128 - £ 3.0297 | 400 In stock |
0.602 in
15.3 mm
|
|
M10
|
|
|
1
|
||
| £ 0.9624 - £ 0.9822 | 2000 In stock |
0.48 in
12.2 mm
|
|
M12
|
|
|
1
|
||
| 1000 In stock |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| 2000 In stock |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
|||
| £ 0.1343 - £ 0.1372 | 544 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.1885 - £ 0.197 | 490 In stock |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 115 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue