Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 8.703 - £ 18.1253 | 100 In stock |
2.717 in
69.0 mm
|
|
M24
|
|
|
3
|
||
| £ 1.0928 - £ 3.5878 | 1300 In stock |
0.689 in
17.5 mm
|
|
M12
|
|
|
1
|
||
| 10254790 | £ 0.4833 - £ 1.6451 | 31091 In stock |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
|
| £ 0.7781 - £ 0.7781 | 2672 In stock |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
M16
|
0.118 in
3.0 mm
|
|
2
|
||
| £ 1.6867 - £ 1.6867 | Request the lead time here |
0.709 in
18.0 mm
|
|
M10
|
|
|
3
|
||
| £ 1.3437 - £ 3.6941 | 1900 In stock |
1.614 in
41.0 mm
|
1.85 in
47.0 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
||
| £ 6.0098 - £ 16.5573 | 400 In stock |
1.26 in
32.0 mm
|
|
M20
|
|
|
3
|
||
| £ 7.5832 - £ 20.9159 | 825 In stock |
2.874 in
73.0 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
4
|
||
| £ 0.9128 - £ 3.0297 | 400 In stock |
0.602 in
15.3 mm
|
|
M10
|
|
|
1
|
||
| £ 1.2303 - £ 3.4018 | 3600 In stock |
1.48 in
37.6 mm
|
|
M24
|
|
|
1
|
||
| £ 0.4833 - £ 1.3315 | 500 In stock |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| £ 0.5953 - £ 1.9852 | 700 In stock |
0.512 in
13.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.8447 - £ 2.3281 | 3000 In stock |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| £ 0.9666 - £ 0.9865 | 61 In stock |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| £ 0.4606 - £ 1.568 | 1800 In stock |
0.417 in
10.6 mm
|
|
M6
|
|
|
1
|
||
| £ 0.7795 - £ 2.1474 | 4625 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 0.7399 - £ 0.7399 | 253020 In stock |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
M8
|
0.067 in
1.7 mm
|
|
2
|
||
| £ 3.5577 - £ 9.8068 | 1100 In stock |
0.591 in
15.0 mm
|
|
M12
|
|
|
3
|
||
| £ 3.4585 - £ 9.4879 | 1500 In stock |
0.906 in
23.0 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
4
|
||
| £ 1.1835 - £ 3.2689 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
M22
|
0.118 in
3.0 mm
|
|
2