Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0928 - £ 3.5878 | 2500 In stock |
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| 2000 In stock |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
|||
| £ 0.1343 - £ 0.1372 | 544 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 15 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.5726 - £ 0.5839 | 14000 In stock |
0.213 in
5.4 mm
|
|
M6
|
|
|
1
|
||
| 10254608 | Request the lead time here |
0.748 in
19.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.4606 - £ 1.568 | 8200 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| £ 0.138 - £ 0.1431 | 93750 In stock |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.2012 - £ 0.2097 | 41215 In stock |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.4365 - £ 0.4549 | 3889 In stock |
0.512 in
13.0 mm
|
|
M12
|
|
|
1
|
||
| £ 0.5953 - £ 1.9852 | Request the lead time here |
0.421 in
10.7 mm
|
0.689 in
17.5 mm
|
M8
|
0.063 in
1.6 mm
|
|
2
|
||
| 2500 In stock |
0.972 in
24.7 mm
|
1.547 in
39.3 mm
|
M20
|
0.118 in
3.0 mm
|
|
2
|
|||
| £ 0.9624 - £ 0.9822 | 3000 In stock |
0.48 in
12.2 mm
|
|
M12
|
|
|
1
|
||
| 1000 In stock |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| 10254585 | £ 0.8249 - £ 2.7108 | 2000 In stock |
0.445 in
11.3 mm
|
|
M10
|
|
|
1
|
|
| £ 0.1305 - £ 0.1332 | Request the lead time here |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.138 - £ 0.1431 | 983 In stock |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.6293 - £ 0.6548 | 1984 In stock |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| £ 0.9114 - £ 0.9496 | 1365 In stock |
0.945 in
24.0 mm
|
|
M20
|
|
|
1