Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2877 - £ 0.299 | 15 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.1885 - £ 0.197 | 490 In stock |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.1343 - £ 0.1372 | 544 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.6917 - £ 0.7214 | 25 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.883 - £ 0.9199 | 2181 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0531 - £ 1.0971 | 344 In stock |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.1274 - £ 0.1299 | Request the lead time here |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 33613 In stock |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.2962 - £ 0.3075 | 28896 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.6335 - £ 0.6591 | 3800 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | 498 In stock |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| £ 1.0077 - £ 1.0503 | 100 In stock |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.2282 - £ 0.2367 | Request the lead time here |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.7852 - £ 0.8178 | 1200 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 1.1963 - £ 1.2459 | Request the lead time here |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.3019 - £ 0.3146 | 185 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.7186 - £ 0.7483 | 23500 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.3288 - £ 0.343 | 151 In stock |
0.866 in
22.0 mm
|
|
M10
|
|
|
2
|
||
| 10254585 | £ 0.8249 - £ 2.7108 | 1400 In stock |
0.445 in
11.3 mm
|
|
M10
|
|
|
1
|
|
| 2500 In stock |
0.933 in
23.7 mm
|
|
M20
|
|
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue