Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 0.1516 - £ 0.1516 6550 In stock
7.0 mm
M6
1
£ 0.6293 - £ 0.6548 1984 In stock
18.0 mm
M16
1
£ 0.9114 - £ 0.9496 1365 In stock
24.0 mm
M20
1
£ 1.08 - £ 1.1254 1900 In stock
44.0 mm
M22
1
£ 0.1417 - £ 0.146 223 In stock
13.0 mm
M6
2
£ 0.2012 - £ 0.2097 79 In stock
11.0 mm
M10
1
£ 0.4365 - £ 0.4549 1519 In stock
13.0 mm
M12
1
£ 0.3756 - £ 0.3912 93 In stock
22.0 mm
M10
2
£ 1.1637 - £ 1.2119 9249 In stock
24.0 mm
M20
1
£ 0.9992 - £ 1.0418 149 In stock
31.0 mm
M16
1
£ 0.2239 - £ 0.2324 62361 In stock
12.0 mm
M8
2
4100 In stock
17.0 mm
M12
2
£ 1.1268 - £ 1.1736 149 In stock
36.0 mm
M16
2
£ 1.141 - £ 1.1878 15974 In stock
45.0 mm
M20
2
  • of 6
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Grey

10056325

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
6550 In stock
Attributes
  • h
    7.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    1
  • Colour
    Grey
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR White

10056592

Price Range
£ 0.6548 - £ 0.6293

Stock Levels
1984 In stock
Attributes
  • h
    18.0 mm
  • W
    24.0 mm
  • Nut Size
    M16
  • Type
    1
  • Colour
    White
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE - PIR White

10056653

Price Range
£ 0.9496 - £ 0.9114

Stock Levels
1365 In stock
Attributes
  • h
    24.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    1
  • Colour
    White
Nut Protection Cap M22 32.0 mm 32.0 mm LDPE - PIR White

10056707

Price Range
£ 1.1254 - £ 1.08

Stock Levels
1900 In stock
Attributes
  • h
    44.0 mm
  • W
    32.0 mm
  • Nut Size
    M22
  • Type
    1
  • Colour
    White
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE - PIR White

10056769

Price Range
£ 0.146 - £ 0.1417

Stock Levels
223 In stock
Attributes
  • h
    13.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    2
  • Colour
    White
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR White

10056448

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
79 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    White
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR White

10056509

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
1519 In stock
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    1
  • Colour
    White
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE - PIR Grey

10056875

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
93 In stock
Attributes
  • h
    22.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    2
  • Colour
    Grey
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE - PIR Grey

10056646

Price Range
£ 1.2119 - £ 1.1637

Stock Levels
9249 In stock
Attributes
  • h
    24.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    1
  • Colour
    Grey
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR Grey

10056615

Price Range
£ 1.0418 - £ 0.9992

Stock Levels
149 In stock
Attributes
  • h
    31.0 mm
  • W
    24.0 mm
  • Nut Size
    M16
  • Type
    1
  • Colour
    Grey
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE - PIR Grey

10056783

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
62361 In stock
Attributes
  • h
    12.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    2
  • Colour
    Grey
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE - PIR Grey

10056905


Stock Levels
4100 In stock
Attributes
  • h
    17.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    2
  • Colour
    Grey
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE - PIR Grey

10056998

Price Range
£ 1.1736 - £ 1.1268

Stock Levels
149 In stock
Attributes
  • h
    36.0 mm
  • W
    24.0 mm
  • Nut Size
    M16
  • Type
    2
  • Colour
    Grey
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE - PIR Grey

10057087

Price Range
£ 1.1878 - £ 1.141

Stock Levels
15974 In stock
Attributes
  • h
    45.0 mm
  • W
    30.0 mm
  • Nut Size
    M20
  • Type
    2
  • Colour
    Grey