Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Fixed Panel Hole Diameter Range Colour Head Height Head Diameter Compatible Panel Thickness Range Type View
£ 0.0696 - £ 0.1027 7821 In stock
White
Mini Grip Plunger
£ 0.0815 - £ 0.0867 2005 In stock
White
Easy Grip Plunger
£ 0.0888 - £ 0.0945 3367 In stock
8.0 - 8.2 mm | 0.315 - 0.323 in
White
2.0 mm
10.8 mm
Grommet
£ 0.1023 - £ 0.1067 Request the lead time here
Black
Mini Grip Plunger
£ 0.0568 - £ 0.0603 3306 In stock
Black
Mini Grip Plunger
£ 0.2197 - £ 0.2282 1000 In stock
White
Mini Grip Plunger
10171769 £ 0.1023 - £ 0.1067 27950 In stock
Black
Mini Grip Plunger
£ 0.1023 - £ 0.1067 882 In stock
Black
Mini Grip Plunger
£ 0.2143 - £ 0.2226 Request the lead time here
White
Mini Grip Plunger
£ 0.067 - £ 0.0714 9954 In stock
4.7 - 4.8 mm | 0.185 - 0.189 in
White
1.2 mm
6.5 mm
Grommet
£ 0.1109 - £ 0.1155 872 In stock
6.35 - 6.5 mm | 0.25 - 0.256 in
Black
1.8 mm
8.5 mm
Grommet
£ 0.1023 - £ 0.1067 Request the lead time here
White
Mini Grip Plunger
10171899 £ 0.0868 - £ 0.0924 Request the lead time here
Black
Easy Grip Plunger
10171783 £ 0.1023 - £ 0.1067 244 In stock
Black
Mini Grip Plunger
10171851 £ 0.0568 - £ 0.0603 11248 In stock
Black
Mini Grip Plunger
10171813 £ 0.0696 - £ 0.1027 26233 In stock
White
Mini Grip Plunger
10171905 £ 0.2211 - £ 0.2296 9081 In stock
White
Easy Grip Plunger
10171554 £ 0.0925 - £ 0.0983 61184 In stock
8.0 - 8.2 mm | 0.315 - 0.323 in
Black
2.0 mm
10.8 mm
Grommet
£ 0.067 - £ 0.0714 13123 In stock
4.7 - 4.8 mm | 0.185 - 0.189 in
Black
1.2 mm
6.5 mm
Grommet
£ 0.1109 - £ 0.1155 1986 In stock
6.35 - 6.5 mm | 0.25 - 0.256 in
Black
1.8 mm
8.5 mm
Grommet
  • of 2
Snap Latch Mini Grip Plunger 2.5 mm 4.5 mm White

10171868

Price Range
£ 0.1027 - £ 0.0696

Stock Levels
7821 In stock
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.45 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 3.0 mm 5.2 mm SLG-2L-W White

10171929

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
2005 In stock
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-2L-W White

10171622

Price Range
£ 0.0945 - £ 0.0888

Stock Levels
3367 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm Black

10171820

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.0 mm Black

10171806

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
3306 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 1.5 mm 3.7 mm White

10171790

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
1000 In stock
Attributes
  • Compatible Door Thickness Range
    1.5 - 3.7 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-1M-B, SLG-1M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm SLG-1L-B Black

10171769

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
27950 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.6 mm | 0.295 - 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm Black

10171875

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
882 In stock
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm White

10561997

Price Range
£ 0.2226 - £ 0.2143

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 2.0 mm 4.0 mm SLPB-1S-W White

10171608

Price Range
£ 0.0714 - £ 0.067

Stock Levels
9954 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Grommet 1.5 mm 3.7 mm SLPB-1M-B Black

10171578

Price Range
£ 0.1155 - £ 0.1109

Stock Levels
872 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.1 - 1.5 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm White

10171844

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-B Black

10171899

Price Range
£ 0.0924 - £ 0.0868

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 1.5 mm 3.7 mm Black

10171783

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
244 In stock
Attributes
  • Compatible Door Thickness Range
    1.5 - 3.7 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-1M-B, SLG-1M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.5 mm 4.5 mm Black

10171851

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
11248 In stock
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.0 mm White

10171813

Price Range
£ 0.1027 - £ 0.0696

Stock Levels
26233 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-W White

10171905

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
9081 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 2.0 mm 4.2 mm SLPL-1L-B Black

10171554

Price Range
£ 0.0983 - £ 0.0925

Stock Levels
61184 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Grommet 2.5 mm 4.5 mm SLPB-2S-B Black

10171653

Price Range
£ 0.0714 - £ 0.067

Stock Levels
13123 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-3M-B Black

10171677

Price Range
£ 0.1155 - £ 0.1109

Stock Levels
1986 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm