Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixed Panel Hole Diameter Range | Colour | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1023 - £ 0.1067 | 882 In stock |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| £ 0.2143 - £ 0.2226 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| 10171813 | £ 0.0696 - £ 0.1027 | 26233 In stock |
|
White
|
|
|
|
Mini Grip Plunger
|
|
| 10171837 | £ 0.1023 - £ 0.1067 | 77000 In stock |
|
Black
|
|
|
|
Mini Grip Plunger
|
|
| £ 0.2197 - £ 0.2282 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| 10171882 | £ 0.2352 - £ 0.2452 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
|
| 10171912 | £ 0.0868 - £ 0.0924 | 5152 In stock |
|
Black
|
|
|
|
Easy Grip Plunger
|
|
| 10171905 | £ 0.2211 - £ 0.2296 | 9081 In stock |
|
White
|
|
|
|
Easy Grip Plunger
|
|
| 10171684 | £ 0.2452 - £ 0.2551 | 2947 In stock |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
White
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
|
| £ 0.1023 - £ 0.1067 | Request the lead time here |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| £ 0.0568 - £ 0.0603 | 3306 In stock |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| 10171554 | £ 0.0925 - £ 0.0983 | 71184 In stock |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
Black
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
|
| £ 0.2197 - £ 0.2282 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| £ 0.0696 - £ 0.1027 | 11821 In stock |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| £ 0.0815 - £ 0.0867 | 2005 In stock |
|
White
|
|
|
|
Easy Grip Plunger
|
||
| £ 0.1109 - £ 0.1155 | 1986 In stock |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
Black
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| £ 0.1109 - £ 0.1155 | 80000 In stock |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
Black
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| £ 0.2551 - £ 0.2593 | 11101 In stock |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
White
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
||
| 10171615 | £ 0.0925 - £ 0.0983 | 16000 In stock |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
Black
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
|
| 10171783 | £ 0.1023 - £ 0.1067 | 1244 In stock |
|
Black
|
|
|
|
Mini Grip Plunger
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue