Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Fixed Panel Hole Diameter Range Colour Head Height Head Diameter Compatible Panel Thickness Range Type View
£ 0.1109 - £ 0.1155 Request the lead time here
6.35 - 6.5 mm | 0.25 - 0.256 in
White
1.8 mm
8.5 mm
Grommet
10171769 £ 0.1023 - £ 0.1067 28950 In stock
Black
Mini Grip Plunger
£ 0.2197 - £ 0.2282 Request the lead time here
White
Mini Grip Plunger
10171882 £ 0.2352 - £ 0.2452 Request the lead time here
White
Mini Grip Plunger
10171912 £ 0.0868 - £ 0.0924 5152 In stock
Black
Easy Grip Plunger
10171899 £ 0.0868 - £ 0.0924 407 In stock
Black
Easy Grip Plunger
£ 0.067 - £ 0.0714 13123 In stock
4.7 - 4.8 mm | 0.185 - 0.189 in
Black
1.2 mm
6.5 mm
Grommet
£ 0.0734 - £ 0.0781 34000 In stock
4.7 - 4.8 mm | 0.185 - 0.189 in
White
1.2 mm
6.5 mm
Grommet
10171837 £ 0.1023 - £ 0.1067 79000 In stock
Black
Mini Grip Plunger
£ 0.1023 - £ 0.1067 Request the lead time here
Black
Mini Grip Plunger
10171813 £ 0.0696 - £ 0.1027 26233 In stock
White
Mini Grip Plunger
10171905 £ 0.2211 - £ 0.2296 9081 In stock
White
Easy Grip Plunger
£ 0.1023 - £ 0.1067 882 In stock
Black
Mini Grip Plunger
£ 0.2143 - £ 0.2226 Request the lead time here
White
Mini Grip Plunger
£ 0.2551 - £ 0.2593 11101 In stock
8.0 - 8.2 mm | 0.315 - 0.323 in
White
2.0 mm
10.8 mm
Grommet
10171684 £ 0.2452 - £ 0.2551 2947 In stock
6.35 - 6.5 mm | 0.25 - 0.256 in
White
1.8 mm
8.5 mm
Grommet
£ 0.0568 - £ 0.0603 3306 In stock
Black
Mini Grip Plunger
£ 0.067 - £ 0.0714 12954 In stock
4.7 - 4.8 mm | 0.185 - 0.189 in
White
1.2 mm
6.5 mm
Grommet
£ 0.1109 - £ 0.1155 80000 In stock
6.35 - 6.5 mm | 0.25 - 0.256 in
Black
1.8 mm
8.5 mm
Grommet
£ 0.1023 - £ 0.1067 Request the lead time here
White
Mini Grip Plunger
  • of 2
Snap Latch Grommet 2.0 mm 4.2 mm SLPB-2M-W White

10171646

Price Range
£ 0.1155 - £ 0.1109

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm SLG-1L-B Black

10171769

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
28950 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.6 mm | 0.295 - 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm White

10171776

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B, SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm White

10171882

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 3.0 mm 5.2 mm SLG-2L-B Black

10171912

Price Range
£ 0.0924 - £ 0.0868

Stock Levels
5152 In stock
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-B Black

10171899

Price Range
£ 0.0924 - £ 0.0868

Stock Levels
407 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 2.5 mm 4.5 mm SLPB-2S-B Black

10171653

Price Range
£ 0.0714 - £ 0.067

Stock Levels
13123 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Grommet 2.5 mm 4.5 mm SLPB-2S-W White

10171660

Price Range
£ 0.0781 - £ 0.0734

Stock Levels
34000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm Black

10171837

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
79000 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm Black

10171820

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.0 mm White

10171813

Price Range
£ 0.1027 - £ 0.0696

Stock Levels
26233 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-W White

10171905

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
9081 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm Black

10171875

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
882 In stock
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm White

10561997

Price Range
£ 0.2226 - £ 0.2143

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 2.0 mm 4.2 mm SLPL-1L-W White

10171561

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
11101 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-3M-W White

10171684

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
2947 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Mini Grip Plunger 2.0 mm 4.0 mm Black

10171806

Price Range
£ 0.0603 - £ 0.0568

Stock Levels
3306 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 2.0 mm 4.0 mm SLPB-1S-W White

10171608

Price Range
£ 0.0714 - £ 0.067

Stock Levels
12954 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Grommet 2.0 mm 4.2 mm SLPB-2M-B Black

10171639

Price Range
£ 0.1155 - £ 0.1109

Stock Levels
80000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm White

10171844

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet