Quantity | Unit price |
---|---|
1 - 49 | £ 6.3691 |
50 - 99 | £ 4.5893 |
100 + | £ 4.3598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.5 mm |
---|---|
Overall Height | 0.571 in |
Overall Length | 54.0 mm |
Overall Length | 2.126 in |
Case Full Material | Polypropylene |
Case Material | PP |
Colour | Black |
Fitting Type | Snap In |
Full Material | Polypropylene |
Mount Type | Clip In |
Commodity Code | 8505191090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue