Quantity | Unit price |
---|---|
100 - 999 | £ 0.4466 |
1000 - 4999 | £ 0.2108 |
5000 - 9999 | £ 0.2067 |
10000 + | £ 0.2026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Panels | Standard |
Fitting Style | Snap Fit |
Full Material | Polyamide |
Rivet Type | Quarter Turn |
Type | 1 |
Closed Height | 9.5 mm |
Closed Height | 0.374 in |
Fixed Panel Hole Diameter Range | 8.0 mm | 0.315 in |
Removable Panel Hole Diameter Range | 7.0 mm | 0.276 in |
Panel Thickness | 6.0 mm |
Panel Thickness | 0.236 in |
Compatible Panel Thickness Range | 3.5 - 4.1 mm |
Compatible Panel Thickness Range | 0.138 - 0.161 in |
Base Depth | 11.0 mm |
Base Depth | 0.433 in |
Plunger Diameter | 9.5 mm |
Plunger Diameter | 0.374 in |
Head Diameter | 10.5 mm |
Head Diameter | 0.413 in |
Price per piece incl VAT | 0.5255 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue