Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2711 - £ 0.2935 | 988 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.3061 - £ 0.3189 | 65 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
| £ 0.3132 - £ 0.326 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.326 - £ 0.3401 | 10208 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3316 - £ 0.3458 | 17496 In stock |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1913 - £ 0.1913 | 5376 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2711 - £ 0.2935 | 2587 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.3004 - £ 0.3118 | 8900 In stock |
0.098 in
2.5 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3104 - £ 0.3231 | 6891 In stock |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.11 in
2.8 mm
|
||
| £ 0.326 - £ 0.3401 | 3773 In stock |
0.098 in
2.5 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
||
| £ 0.1359 - £ 0.1386 | 10200 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2863 - £ 0.2863 | 16595 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
||
| £ 0.1359 - £ 0.1386 | 2626 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2711 - £ 0.2935 | 998 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.2711 - £ 0.2935 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 10022474 | £ 0.2251 - £ 0.2575 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
|
| 10022528 | £ 0.1123 - £ 0.1248 | 71521 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
| £ 0.1819 - £ 0.2021 | 217000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.3387 - £ 0.3529 | 9072 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| £ 0.3061 - £ 0.3189 | Request the lead time here |
0.098 in
2.5 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
0.106 in
2.7 mm