Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.0936 - £ 0.0976 Request the lead time here
PST-1-19 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.2711 - £ 0.2935 1000 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
7.9 mm
PST-2-19 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
3.2 mm
PST-4-19 £ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
6.4 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
12.7 mm
£ 0.1436 - £ 0.1595 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.3132 - £ 0.326 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
3.0 mm
£ 0.2711 - £ 0.2935 7000 In stock
2.0 mm
2.5 mm
1.6 mm
9.5 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
14.3 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.5 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.1695 - £ 0.1884 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
3.2 mm
£ 0.1014 - £ 0.1127 12000 In stock
2.0 mm
2.5 mm
1.6 mm
1.6 mm
PST-3-01 £ 0.1123 - £ 0.1248 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.8 mm
£ 0.3132 - £ 0.326 11500 In stock
2.0 mm
2.0 mm
1.6 mm
2.6 mm
£ 0.2863 - £ 0.2863 Request the lead time here
2.0 mm
2.7 mm
1.6 mm
6.6 mm
  • of 3
Expansion Rivet 0.8 mm 3.2 mm PA Black

61PSS20000

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-0 Natural

PST-1-19

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

PST-3-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

PST-5-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-0 Natural

PST-2-19

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

PST-4-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

PST-7-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

PST-8-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

PST-10-01

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

100620600002

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

PST-6-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-0 Natural

PST-9-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 2.5 mm PA UL94 V-2 Natural

100620200002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

PST-10-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

PST-2-01

Price Range
£ 0.1884 - £ 0.1695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-2 Natural

PST-1-01

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

PST-3-01

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.8 mm PA UL94 V-2 Natural

100620500002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 2.6 mm PA UL94 V-2 Natural

100620700002

Price Range
£ 0.326 - £ 0.3132

Stock Levels
11500 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.1 mm
Snap Lock Support 6.6 mm PA UL94 V-2 Natural

468715

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.7 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm