Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0649 - £ 0.0908 | 44000 In stock |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| £ 0.1245 - £ 0.5262 | 84000 In stock |
5/16 in
|
Yellow
|
0.264 in
6.7 mm
|
0.236 in
6.0 mm
|
|
UNF Threads
|
1
|
||
| £ 0.1382 - £ 0.2843 | 6900 In stock |
1-1/16-12
|
Yellow
|
0.972 in
24.7 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.1278 - £ 0.3694 | 24150 In stock |
1 in
|
Yellow
|
0.921 in
23.4 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0776 - £ 0.212 | 10961 In stock |
1 1/16 in x 12 UNF/JIC
|
Blue
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
1.398 in
35.5 mm
|
|
|
||
| 10085196 | £ 0.0525 - £ 0.1429 | 1500 In stock |
7/8 in x 14 UNF/JIC
|
Blue
|
0.799 in
20.3 mm
|
0.409 in
10.4 mm
|
1.047 in
26.6 mm
|
|
|
|
| £ 0.0644 - £ 0.1693 | 1750 In stock |
Without Lugs
|
Red
|
1.004 in
25.5 mm
|
0.24 in
6.1 mm
|
1.181 in
30.0 mm
|
|
|
||
| £ 0.1516 - £ 0.4252 | 11100 In stock |
3/8
|
Yellow
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
|
UNF Threads
|
1
|
||
| £ 0.1262 - £ 0.3322 | 1600 In stock |
Without Lugs
|
Red
|
1.217 in
30.9 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
|
|
||
| £ 0.0687 - £ 0.194 | 6800 In stock |
1 in x 14 UNF/JIC
|
Blue
|
0.925 in
23.5 mm
|
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
|
|
||
| £ 0.3614 - £ 0.8424 | 10000 In stock |
1-5/8 in
|
Yellow
|
1.524 in
38.7 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0671 - £ 0.1756 | 14500 In stock |
13/16 in
|
Yellow
|
0.732 in
18.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0592 - £ 0.1552 | 11250 In stock |
5/8
|
Yellow
|
0.559 in
14.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0398 - £ 0.1089 | 15000 In stock |
1/2 in x 20 UNF/JIC
|
Blue
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.669 in
17.0 mm
|
|
|
||
| £ 0.1502 - £ 0.4119 | Request the lead time here |
1/4 in
|
Yellow
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
|
UNF Threads
|
1
|
||
| £ 0.1757 - £ 0.4757 | Request the lead time here |
1-3/16
|
Yellow
|
1.091 in
27.7 mm
|
0.339 in
8.6 mm
|
|
UNF Threads
|
1
|
||
| £ 0.063 - £ 0.1655 | 1400 In stock |
11/16
|
Yellow
|
0.61 in
15.5 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0877 - £ 0.2309 | 13500 In stock |
9/16 in
|
Yellow
|
0.496 in
12.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| £ 0.472 - £ 1.2358 | 2640 In stock |
1-7/8 in
|
Yellow
|
1.776 in
45.1 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0656 - £ 0.173 | 600 In stock |
3/4
|
Yellow
|
0.677 in
17.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1