Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour d h D Thread Standard Type View
£ 0.0649 - £ 0.0908 44000 In stock
1/2
Yellow
11.1 mm
6.9 mm
UNF Threads
1
£ 0.1245 - £ 0.5262 84000 In stock
5/16 in
Yellow
6.7 mm
6.0 mm
UNF Threads
1
£ 0.0574 - £ 0.1506 13500 In stock
Without Lugs
Red
19.2 mm
7.0 mm
23.8 mm
£ 0.063 - £ 0.1655 1400 In stock
11/16
Yellow
15.5 mm
7.4 mm
UNF Threads
1
£ 0.0877 - £ 0.2309 13500 In stock
9/16 in
Yellow
12.6 mm
7.4 mm
UNF Threads
1
£ 0.2225 - £ 0.6139 1800 In stock
1-5/16 in
Yellow
30.9 mm
8.6 mm
UNF Threads
1
£ 0.1885 - £ 0.4943 1400 In stock
1-1/4 in
Yellow
29.5 mm
8.6 mm
UNF Threads
1
£ 0.1382 - £ 0.2843 6900 In stock
1-1/16-12
Yellow
24.7 mm
7.4 mm
UNF Threads
1
£ 0.0776 - £ 0.212 24961 In stock
1 1/16 in x 12 UNF/JIC
Blue
24.8 mm
10.0 mm
35.5 mm
10085196 £ 0.0525 - £ 0.1429 18000 In stock
7/8 in x 14 UNF/JIC
Blue
20.3 mm
10.4 mm
26.6 mm
£ 0.1502 - £ 0.4119 Request the lead time here
1/4 in
Yellow
5.2 mm
5.6 mm
UNF Threads
1
£ 0.1757 - £ 0.4757 Request the lead time here
1-3/16
Yellow
27.7 mm
8.6 mm
UNF Threads
1
10085165 £ 0.0415 - £ 0.1164 7000 In stock
9/16 in x 18 UNF/JIC
Blue
12.5 mm
7.0 mm
20.5 mm
10085189 £ 0.0503 - £ 0.1373 14400 In stock
3/4 in x 16 UNF/JIC
Blue
17.4 mm
8.6 mm
24.9 mm
£ 0.0422 - £ 0.1153 Request the lead time here
5/8 in x 18 UNF/JIC
Blue
14.3 mm
6.5 mm
23.7 mm
£ 0.0429 - £ 0.093 172 In stock
Without Lugs
Red
11.9 mm
6.3 mm
16.4 mm
£ 0.0644 - £ 0.1693 1750 In stock
Without Lugs
Red
25.5 mm
6.1 mm
30.0 mm
£ 0.1516 - £ 0.4252 11100 In stock
3/8
Yellow
8.2 mm
6.0 mm
UNF Threads
1
£ 0.3614 - £ 0.8424 10000 In stock
1-5/8 in
Yellow
38.7 mm
11.7 mm
UNF Threads
1
  • of 3
Snap Fit Plug UNF 1/2" UNF Yellow LDPE

10158777

Price Range
£ 0.0908 - £ 0.0649

Stock Levels
44000 In stock
Attributes
  • d
    11.1 mm
  • h
    6.9 mm
  • Thread Size
    1/2
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/16" UNF Yellow LDPE

10158838

Price Range
£ 0.5262 - £ 0.1245

Stock Levels
84000 In stock
Attributes
  • d
    6.7 mm
  • h
    6.0 mm
  • Thread Size
    5/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Push-In Plug 19.2 mm 7.0 mm 23.8 mm LDPE - PIR Red

10085233

Price Range
£ 0.1506 - £ 0.0574

Stock Levels
13500 In stock
Attributes
  • D
    23.8 mm
  • d
    19.2 mm
  • h
    7.0 mm
  • Thread Size
    Without Lugs
  • Colour
    Red
Snap Fit Plug UNF 11/16" UNF Yellow LDPE

10158791

Price Range
£ 0.1655 - £ 0.063

Stock Levels
1400 In stock
Attributes
  • d
    15.5 mm
  • h
    7.4 mm
  • Thread Size
    11/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 9/16" UNF Yellow LDPE

10158876

Price Range
£ 0.2309 - £ 0.0877

Stock Levels
13500 In stock
Attributes
  • d
    12.6 mm
  • h
    7.4 mm
  • Thread Size
    9/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-5/16" UNF Yellow LDPE

10158746

Price Range
£ 0.6139 - £ 0.2225

Stock Levels
1800 In stock
Attributes
  • d
    30.9 mm
  • h
    8.6 mm
  • Thread Size
    1-5/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/4" UNF Yellow LDPE

10158722

Price Range
£ 0.4943 - £ 0.1885

Stock Levels
1400 In stock
Attributes
  • d
    29.5 mm
  • h
    8.6 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/16-12" UNF Yellow LDPE

10158715

Price Range
£ 0.2843 - £ 0.1382

Stock Levels
6900 In stock
Attributes
  • d
    24.7 mm
  • h
    7.4 mm
  • Thread Size
    1-1/16-12
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1 1/16 in x 12 UNF/JIC 24.8 mm Blue LDPE - PIR

10085219

Price Range
£ 0.212 - £ 0.0776

Stock Levels
24961 In stock
Attributes
  • D
    35.5 mm
  • d
    24.8 mm
  • h
    10.0 mm
  • Thread Size
    1 1/16 in x 12 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 7/8 in x 14 UNF/JIC 20.3 mm Blue LDPE - PIR

10085196

Price Range
£ 0.1429 - £ 0.0525

Stock Levels
18000 In stock
Attributes
  • D
    26.6 mm
  • d
    20.3 mm
  • h
    10.4 mm
  • Thread Size
    7/8 in x 14 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 1/4" UNF Yellow LDPE

10158784

Price Range
£ 0.4119 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • h
    5.6 mm
  • Thread Size
    1/4 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-3/16" UNF Yellow LDPE

10158739

Price Range
£ 0.4757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    27.7 mm
  • h
    8.6 mm
  • Thread Size
    1-3/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 9/16 in x 18 UNF/JIC 12.5 mm Blue LDPE - PIR

10085165

Price Range
£ 0.1164 - £ 0.0415

Stock Levels
7000 In stock
Attributes
  • D
    20.5 mm
  • d
    12.5 mm
  • h
    7.0 mm
  • Thread Size
    9/16 in x 18 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 3/4 in x 16 UNF/JIC 17.4 mm Blue LDPE - PIR

10085189

Price Range
£ 0.1373 - £ 0.0503

Stock Levels
14400 In stock
Attributes
  • D
    24.9 mm
  • d
    17.4 mm
  • h
    8.6 mm
  • Thread Size
    3/4 in x 16 UNF/JIC
  • Colour
    Blue
Snap Fit Plug UNF 5/8 in x 18 UNF/JIC 14.3 mm Blue LDPE - PIR

10085172

Price Range
£ 0.1153 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • D
    23.7 mm
  • d
    14.3 mm
  • h
    6.5 mm
  • Thread Size
    5/8 in x 18 UNF/JIC
  • Colour
    Blue
Push-In Plug 11.9 mm 6.3 mm 16.4 mm LDPE - PIR Red

10085226

Price Range
£ 0.093 - £ 0.0429

Stock Levels
172 In stock
Attributes
  • D
    16.4 mm
  • d
    11.9 mm
  • h
    6.3 mm
  • Thread Size
    Without Lugs
  • Colour
    Red
Push-In Plug 25.5 mm 6.1 mm 30.0 mm LDPE - PIR Red

10085240

Price Range
£ 0.1693 - £ 0.0644

Stock Levels
1750 In stock
Attributes
  • D
    30.0 mm
  • d
    25.5 mm
  • h
    6.1 mm
  • Thread Size
    Without Lugs
  • Colour
    Red
Snap Fit Plug UNF 3/8" UNF Yellow LDPE

10158821

Price Range
£ 0.4252 - £ 0.1516

Stock Levels
11100 In stock
Attributes
  • d
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    3/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-5/8" UNF Yellow LDPE

10158753

Price Range
£ 0.8424 - £ 0.3614

Stock Levels
10000 In stock
Attributes
  • d
    38.7 mm
  • h
    11.7 mm
  • Thread Size
    1-5/8 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow