Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0452 |
5000 - 24999 | £ 0.0323 |
25000 + | £ 0.029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 18.8 mm |
---|---|
D | 0.74 in |
h | 0.197 in |
h | 5.0 mm |
H | 10.0 mm |
H | 0.394 in |
Metric | M14 |
UNF | 9/16" |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue