10021408
PGSB-30
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.1369 |
| 2000 - 3999 | £ 0.134 |
| 4000 + | £ 0.1314 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 1.57 mm |
|---|---|
| Maximum Panel Thickness | 0.062 in |
| Overall Diameter | 23.8 mm |
| Overall Diameter | 0.937 in |
| Overall Height | 6.35 mm |
| Overall Height | 0.25 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue