10112298
PGSB-22
| Quantity | Unit price |
|---|---|
| 200 - 599 | £ 0.3359 |
| 600 - 999 | £ 0.3302 |
| 1000 + | £ 0.3231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 3.2 mm |
|---|---|
| Maximum Panel Thickness | 0.126 in |
| Overall Diameter | 21.4 mm |
| Overall Diameter | 0.843 in |
| Overall Height | 0.406 in |
| Overall Height | 10.3 mm |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue