10363119
22MP40055
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.6569 |
| 250 - 999 | £ 1.4912 |
| 1000 + | £ 1.3421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 0.248 in |
|---|---|
| Maximum Panel Thickness | 6.3 mm |
| Overall Diameter | 4.169 in |
| Overall Diameter | 105.9 mm |
| Overall Height | 0.717 in |
| Overall Height | 18.2 mm |
| Colour | Black |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material | Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue