10363096
22MP33745
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.3617 |
| 500 - 1999 | £ 1.2255 |
| 2000 + | £ 1.103 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 0.248 in |
|---|---|
| Maximum Panel Thickness | 6.3 mm |
| Overall Diameter | 3.661 in |
| Overall Diameter | 93.0 mm |
| Overall Height | 0.717 in |
| Overall Height | 18.2 mm |
| Colour | Black |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material | Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue