22MP06259
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.626 in |
|---|---|
| Compatible Hole Diameter | 15.9 mm |
| Maximum Panel Thickness | 3.2 mm |
| Maximum Panel Thickness | 0.126 in |
| Overall Height | 0.406 in |
| Overall Height | 10.3 mm |
| Approximate Cable Holding Diameter | 0.5 in |
| Approximate Cable Holding Diameter | 12.7 mm |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue