10362600
22MP01030W
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0749 |
| 5000 - 9999 | £ 0.0599 |
| 10000 + | £ 0.0524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 12.7 mm |
|---|---|
| Compatible Hole Diameter | 0.5 in |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Diameter | 14.3 mm |
| Overall Diameter | 0.563 in |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Approximate Cable Holding Diameter | 9.5 mm |
| Approximate Cable Holding Diameter | 0.374 in |
| Bushing Type | Closed |
| Colour | White |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material | Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue