Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.086 - £ 0.0877 | 10326 In stock |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
1.28 in
32.5 mm
|
M26 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2041 - £ 0.214 | 3997 In stock |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2579 - £ 0.2636 | 9144 In stock |
1.299 in
33.0 mm
|
M27 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4181 - £ 0.9115 | 2000 In stock |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.574 - £ 0.5854 | 2578 In stock |
2.047 in
52.0 mm
|
M45 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3642 - £ 0.3798 | 4830 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3515 - £ 0.3586 | 8686 In stock |
1.575 in
40.0 mm
|
M32 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2792 - £ 0.2849 | 3099 In stock |
1.339 in
34.0 mm
|
M28 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.438 - £ 0.4564 | 2748 In stock |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4053 - £ 0.4223 | 895 In stock |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.7469 - £ 0.7781 | 675 In stock |
2.362 in
60.0 mm
|
M52 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1885 - £ 0.489 | 7700 In stock |
0.622 in
15.8 mm
|
7/16 in - 20
|
0.299 in
7.6 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.18 - £ 0.4624 | 350 In stock |
0.941 in
23.9 mm
|
3/4 in - 16
|
0.441 in
11.2 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.3316 - £ 0.3387 | 2000 In stock |
1.299 in
33.0 mm
|
M27 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.6179 - £ 0.6435 | 869 In stock |
2.047 in
52.0 mm
|
M45 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.557 - £ 0.5683 | 2685 In stock |
1.969 in
50.0 mm
|
M42 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4606 - £ 0.479 | 5809 In stock |
1.772 in
45.0 mm
|
M36 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1345 - £ 0.194 | 6000 In stock |
0.748 in
19.0 mm
|
M14 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
HDPE
|
Metric
|
2