Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.3614 - £ 0.7999 4250 In stock
54.0 mm
1 7/8 in - 12 UNF
15.0 mm
Yellow
Nylon 6
UNF
£ 0.3401 - £ 0.7521 1350 In stock
47.5 mm
1 5/8 in - 12 UNF
15.0 mm
Yellow
Nylon 6
UNF
£ 0.2097 - £ 0.4597 3400 In stock
31.5 mm
1 in - 14 UNF
12.0 mm
Yellow
Nylon 6
UNF
£ 0.9227 - £ 0.961 9654 In stock
68.0 mm
2 in - 11 BSP
15.0 mm
Yellow
Nylon 6
£ 0.0853 - £ 0.1857 15000 In stock
16.0 mm
3/8 in - 24 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.0894 - £ 0.194 15500 In stock
17.0 mm
7/16 in - 20 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.1502 - £ 0.3269 Request the lead time here
26.0 mm
3/4 in - 16 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.1474 - £ 0.295 Request the lead time here
19.0 mm
M14 x 1.0
9.0 mm
Yellow
HDPE
Metric Threads
5
£ 0.2792 - £ 0.2849 3099 In stock
34.0 mm
M28 x 1;5
12.0 mm
Yellow
Nylon 6
Metric
£ 0.086 - £ 0.0877 10326 In stock
14.5 mm
M10 x 1;5
9.0 mm
Yellow
Nylon 6
Metric
£ 0.4053 - £ 0.4223 895 In stock
40.0 mm
M33 x 2;0
13.5 mm
Yellow
Nylon 6
Metric
£ 0.438 - £ 0.4564 2748 In stock
48.0 mm
M38 x 1;5
12.0 mm
Yellow
Nylon 6
Metric
£ 0.1173 - £ 0.3003 2250 In stock
17.3 mm
1/2 in - 20
9.1 mm
Blue
HDPE
UNF
£ 0.231 - £ 0.6511 6300 In stock
26.9 mm
7/8 in - 14
12.7 mm
Blue
HDPE
UNF
£ 0.6676 - £ 0.6959 1244 In stock
55.0 mm
M48 x 2;0
13.5 mm
Yellow
Nylon 6
Metric
£ 0.2041 - £ 0.214 5997 In stock
30.0 mm
M24 x 1;5
10.0 mm
Yellow
Nylon 6
Metric
£ 0.2579 - £ 0.2636 9144 In stock
33.0 mm
M27 x 1;5
12.0 mm
Yellow
Nylon 6
Metric
£ 0.3642 - £ 0.3798 4830 In stock
38.0 mm
M30 x 2;0
13.5 mm
Yellow
Nylon 6
Metric
£ 0.4181 - £ 0.9115 2000 In stock
45.0 mm
M36 x 1;5
12.0 mm
Yellow
Nylon 6
Metric
£ 0.2381 - £ 0.248 Request the lead time here
32.5 mm
M26 x 1;5
12.0 mm
Yellow
Nylon 6
Metric
  • of 5
Slottex Plug 54.0 mm UNF Threads Yellow Nylon 6

10262191

Price Range
£ 0.7999 - £ 0.3614

Stock Levels
4250 In stock
Attributes
  • SW
    33.0 mm
  • D
    54.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 7/8 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 47.5 mm UNF Threads Yellow Nylon 6

10262184

Price Range
£ 0.7521 - £ 0.3401

Stock Levels
1350 In stock
Attributes
  • SW
    33.0 mm
  • D
    47.5 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 5/8 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 31.5 mm UNF Threads Yellow Nylon 6

10262153

Price Range
£ 0.4597 - £ 0.2097

Stock Levels
3400 In stock
Attributes
  • SW
    21.0 mm
  • D
    31.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1 in - 14 UNF
  • Thread Standard
    UNF
Slottex Plug 68.0 mm Yellow Nylon 6

10262474

Price Range
£ 0.961 - £ 0.9227

Stock Levels
9654 In stock
Attributes
  • SW
    51.0 mm
  • D
    68.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    2 in - 11 BSP
  • Colour
    Yellow
Slottex Plug 16.0 mm UNF Threads Yellow Nylon 6

10262085

Price Range
£ 0.1857 - £ 0.0853

Stock Levels
15000 In stock
Attributes
  • SW
    6.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/8 in - 24 UNF
  • Thread Standard
    UNF
Slottex Plug 17.0 mm UNF Threads Yellow Nylon 6

10262092

Price Range
£ 0.194 - £ 0.0894

Stock Levels
15500 In stock
Attributes
  • SW
    7.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    7/16 in - 20 UNF
  • Thread Standard
    UNF
Slottex Plug 26.0 mm UNF Threads Yellow Nylon 6

10262139

Price Range
£ 0.3269 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    26.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/4 in - 16 UNF
  • Thread Standard
    UNF
Slottex Plug 19.0 mm Metric Threads M14 x 1 Yellow HDPE

10122150

Price Range
£ 0.295 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    19.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M14 x 1.0
  • Thread Standard
    Metric Threads
Slottex Plug 34.0 mm Metric Threads Yellow Nylon 6

10262313

Price Range
£ 0.2849 - £ 0.2792

Stock Levels
3099 In stock
Attributes
  • SW
    21.0 mm
  • D
    34.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M28 x 1;5
  • Thread Standard
    Metric
Slottex Plug 14.5 mm Metric Threads Yellow Nylon 6

10262276

Price Range
£ 0.0877 - £ 0.086

Stock Levels
10326 In stock
Attributes
  • SW
    6.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M10 x 1;5
  • Thread Standard
    Metric
Slottex Plug 40.0 mm Metric Threads Yellow Nylon 6

10262399

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
895 In stock
Attributes
  • SW
    21.0 mm
  • D
    40.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M33 x 2;0
  • Thread Standard
    Metric
Slottex Plug 48.0 mm Metric Threads Yellow Nylon 6

10262351

Price Range
£ 0.4564 - £ 0.438

Stock Levels
2748 In stock
Attributes
  • SW
    21.0 mm
  • D
    48.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M38 x 1;5
  • Thread Standard
    Metric
Slottex Plug 17.3 mm UNF Threads Blue HDPE

10148877

Price Range
£ 0.3003 - £ 0.1173

Stock Levels
2250 In stock
Attributes
  • SW
    12.7 mm
  • D
    17.3 mm
  • h
    9.1 mm
  • Thread Sizes (All)
    1/2 in - 20
  • Thread Standard
    UNF
Slottex Plug 26.9 mm UNF Threads Blue HDPE

10148914

Price Range
£ 0.6511 - £ 0.231

Stock Levels
6300 In stock
Attributes
  • SW
    19.0 mm
  • D
    26.9 mm
  • h
    12.7 mm
  • Thread Sizes (All)
    7/8 in - 14
  • Thread Standard
    UNF
Slottex Plug 55.0 mm Metric Threads Yellow Nylon 6

10262436

Price Range
£ 0.6959 - £ 0.6676

Stock Levels
1244 In stock
Attributes
  • SW
    27.0 mm
  • D
    55.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M48 x 2;0
  • Thread Standard
    Metric
Slottex Plug 30.0 mm Metric Threads Yellow Nylon 6

10262283

Price Range
£ 0.214 - £ 0.2041

Stock Levels
5997 In stock
Attributes
  • SW
    21.0 mm
  • D
    30.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M24 x 1;5
  • Thread Standard
    Metric
Slottex Plug 33.0 mm Metric Threads Yellow Nylon 6

10262306

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
9144 In stock
Attributes
  • SW
    21.0 mm
  • D
    33.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M27 x 1;5
  • Thread Standard
    Metric
Slottex Plug 38.0 mm Metric Threads Yellow Nylon 6

10262382

Price Range
£ 0.3798 - £ 0.3642

Stock Levels
4830 In stock
Attributes
  • SW
    21.0 mm
  • D
    38.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M30 x 2;0
  • Thread Standard
    Metric
Slottex Plug 45.0 mm Metric Threads Yellow Nylon 6

10262344

Price Range
£ 0.9115 - £ 0.4181

Stock Levels
2000 In stock
Attributes
  • SW
    21.0 mm
  • D
    45.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M36 x 1;5
  • Thread Standard
    Metric
Slottex Plug 32.5 mm Metric Threads Yellow Nylon 6

10262290

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    32.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M26 x 1;5
  • Thread Standard
    Metric