Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10253823 | £ 0.0959 - £ 0.2232 | 33500 In stock |
0.669 in
17.0 mm
|
M12 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
|
| £ 0.0894 - £ 0.207 | 17000 In stock |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.315 in
8.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.0928 - £ 0.0948 | 11645 In stock |
0.669 in
17.0 mm
|
M12 x 1;0
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.0853 - £ 0.1857 | 15000 In stock |
0.63 in
16.0 mm
|
3/8 in - 24 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.1162 - £ 0.2527 | 53100 In stock |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.214 - £ 0.4757 | Request the lead time here |
1.299 in
33.0 mm
|
1 1/16 in - 12 UNF
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.1941 - £ 0.2026 | 12498 In stock |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| £ 0.3543 - £ 0.8238 | 8500 In stock |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
BSP
|
|
||
| 10262115 | £ 0.1046 - £ 0.228 | 40800 In stock |
0.807 in
20.5 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
|
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.024 in
26.0 mm
|
3/4 in - 16 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.2792 - £ 0.6059 | 100 In stock |
1.575 in
40.0 mm
|
1 5/16 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| 10262467 | £ 0.6832 - £ 0.6973 | 3014 In stock |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
|
|
|
| £ 0.0925 - £ 0.2147 | 7500 In stock |
0.571 in
14.5 mm
|
M10 x 1;0
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.0894 - £ 0.194 | 15500 In stock |
0.669 in
17.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.2749 - £ 0.7787 | 480 In stock |
1.311 in
33.3 mm
|
1 1/16 in - 14
|
0.646 in
16.4 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.1672 - £ 0.5049 | 4800 In stock |
0.752 in
19.1 mm
|
9/16 in - 18
|
0.382 in
9.7 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.1885 - £ 0.489 | 7700 In stock |
0.622 in
15.8 mm
|
7/16 in - 20
|
0.299 in
7.6 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.18 - £ 0.4624 | 350 In stock |
0.941 in
23.9 mm
|
3/4 in - 16
|
0.441 in
11.2 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.1345 - £ 0.194 | 11000 In stock |
0.748 in
19.0 mm
|
M14 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
HDPE
|
Metric
|
2
|
||
| £ 0.2565 - £ 0.8265 | 4000 In stock |
1.181 in
30.0 mm
|
1 in - 14
|
0.429 in
10.9 mm
|
Blue
|
HDPE
|
UNF