Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.3458 - £ 0.36 159196 In stock
22.0 mm
M16 x 1;6
9.3 mm
Yellow
Nylon 6
Metric Threads
3
£ 0.2182 - £ 0.4584 Request the lead time here
14.0 mm
1/8 in - 28 BSP/GAS
9.0 mm
Yellow
HDPE
BSP
1
£ 0.2735 - £ 0.2849 Request the lead time here
19.0 mm
M14 x 1;6
10.0 mm
Yellow
Nylon 6
Metric Threads
3
£ 0.4464 - £ 0.4663 4100 In stock
27.0 mm
1/2-15 in
12.0 mm
Yellow
Nylon 6
BSP Threads
3
£ 0.124 - £ 0.1812 Request the lead time here
14.0 mm
M10 x 1;0
6.0 mm
Yellow
HDPE
Metric
1
£ 0.3657 - £ 0.3812 500 In stock
24.0 mm
M18 x 1;6
9.0 mm
Yellow
Nylon 6
Metric Threads
3
£ 0.3359 - £ 0.7054 9300 In stock
16.0 mm
M20 x 1;5
12.0 mm
Yellow
HDPE
Metric
2
10074947 £ 0.2551 - £ 0.3747 4500 In stock
16.0 mm
M12 x 1;0
9.0 mm
Yellow
HDPE
Metric
1
10074923 £ 0.1573 - £ 0.2309 3500 In stock
12.0 mm
M8 x 1;0
7.0 mm
Yellow
HDPE
Metric
1
£ 0.18 - £ 0.378 2200 In stock
32.0 mm
3/4 in - 14 BSP/GAS
12.0 mm
Yellow
HDPE
BSP
2
10074824 £ 0.6577 - £ 0.6846 626 In stock
32.0 mm
3/4-15 in
12.0 mm
Yellow
Nylon 6
BSP Threads
3
£ 0.1316 - £ 0.2765 Request the lead time here
19.0 mm
1/4 in - 19 BSP/GAS
9.0 mm
Yellow
HDPE
BSP
2
£ 0.5131 - £ 0.5343 9340 In stock
28.0 mm
M22 x 1;6
10.0 mm
Yellow
Nylon 6
Metric Threads
3
£ 0.9128 - £ 0.951 5511 In stock
40.0 mm
1-12 in
15.0 mm
Yellow
Nylon 6
BSP Threads
3
10074800 £ 0.4153 - £ 0.4323 Request the lead time here
22.0 mm
3/8-20 in
10.0 mm
Yellow
Nylon 6
BSP Threads
3
£ 0.1262 - £ 0.1831 Request the lead time here
16.0 mm
M12 x 1;5
9.0 mm
Yellow
HDPE
Metric
1
£ 0.2537 - £ 0.265 110 In stock
16.0 mm
1/8-29 in
8.0 mm
Yellow
Nylon 6
BSP Threads
3
10074978 £ 0.1362 - £ 0.286 129900 In stock
21.0 mm
M16 x 1;5
10.0 mm
Yellow
HDPE
Metric
2
£ 0.2976 - £ 0.625 Request the lead time here
40.0 mm
1 in - 11 BSP/GAS
12.0 mm
Yellow
HDPE
BSP
2
10074794 £ 0.2806 - £ 0.2934 15077 In stock
19.0 mm
1/4-20
10.0 mm
Yellow
PA
BSP Threads
3
  • of 5
Slottex Plug 22.0 mm Metric Threads M16 x 1.5 Yellow Nylon 6

10074763

Price Range
£ 0.36 - £ 0.3458

Stock Levels
159196 In stock
Attributes
  • SW
    12.0 mm
  • D
    22.0 mm
  • h
    9.3 mm
  • Thread Sizes (All)
    M16 x 1;6
  • Thread Standard
    Metric Threads
Slottex Plug 14.0 mm BSP Threads Yellow HDPE

10075005

Price Range
£ 0.4584 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • SW
    9.0 mm
  • D
    14.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    1/8 in - 28 BSP/GAS
  • Thread Standard
    BSP
Slottex Plug 19.0 mm Metric Threads M14 x 1.5 Yellow Nylon 6

10074756

Price Range
£ 0.2849 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M14 x 1;6
  • Thread Standard
    Metric Threads
Slottex Plug 27.0 mm BSP Threads 1/2-14 Yellow Nylon 6

10074817

Price Range
£ 0.4663 - £ 0.4464

Stock Levels
4100 In stock
Attributes
  • SW
    16.0 mm
  • D
    27.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1/2-15 in
  • Thread Standard
    BSP Threads
Slottex Plug 14.0 mm Metric Threads Yellow HDPE

10074930

Price Range
£ 0.1812 - £ 0.124

Stock Levels
Request the lead time here
Attributes
  • SW
    9.0 mm
  • D
    14.0 mm
  • h
    6.0 mm
  • Thread Sizes (All)
    M10 x 1;0
  • Thread Standard
    Metric
Slottex Plug 24.0 mm Metric Threads M18 x 1.5 Yellow Nylon 6

10074770

Price Range
£ 0.3812 - £ 0.3657

Stock Levels
500 In stock
Attributes
  • SW
    14.0 mm
  • D
    24.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M18 x 1;6
  • Thread Standard
    Metric Threads
Slottex Plug 16.0 mm Metric Threads Yellow HDPE

10074992

Price Range
£ 0.7054 - £ 0.3359

Stock Levels
9300 In stock
Attributes
  • SW
    19.0 mm
  • D
    16.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M20 x 1;5
  • Thread Standard
    Metric
Slottex Plug 16.0 mm Metric Threads Yellow HDPE

10074947

Price Range
£ 0.3747 - £ 0.2551

Stock Levels
4500 In stock
Attributes
  • SW
    10.0 mm
  • D
    16.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1;0
  • Thread Standard
    Metric
Slottex Plug 12.0 mm Metric Threads Yellow HDPE

10074923

Price Range
£ 0.2309 - £ 0.1573

Stock Levels
3500 In stock
Attributes
  • SW
    7.0 mm
  • D
    12.0 mm
  • h
    7.0 mm
  • Thread Sizes (All)
    M8 x 1;0
  • Thread Standard
    Metric
Slottex Plug 32.0 mm BSP Threads Yellow HDPE

10075043

Price Range
£ 0.378 - £ 0.18

Stock Levels
2200 In stock
Attributes
  • SW
    24.0 mm
  • D
    32.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    3/4 in - 14 BSP/GAS
  • Thread Standard
    BSP
Slottex Plug 32.0 mm BSP Threads 3/4-14 Yellow Nylon 6

10074824

Price Range
£ 0.6846 - £ 0.6577

Stock Levels
626 In stock
Attributes
  • SW
    21.0 mm
  • D
    32.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    3/4-15 in
  • Thread Standard
    BSP Threads
Slottex Plug 19.0 mm BSP Threads Yellow HDPE

10075012

Price Range
£ 0.2765 - £ 0.1316

Stock Levels
Request the lead time here
Attributes
  • SW
    13.0 mm
  • D
    19.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    1/4 in - 19 BSP/GAS
  • Thread Standard
    BSP
Slottex Plug 28.0 mm Metric Threads M22 x 1.5 Yellow Nylon 6

10074787

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
9340 In stock
Attributes
  • SW
    18.0 mm
  • D
    28.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M22 x 1;6
  • Thread Standard
    Metric Threads
Slottex Plug 40.0 mm BSP Threads 1-11 Yellow Nylon 6

10074831

Price Range
£ 0.951 - £ 0.9128

Stock Levels
5511 In stock
Attributes
  • SW
    27.0 mm
  • D
    40.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1-12 in
  • Thread Standard
    BSP Threads
Slottex Plug 22.0 mm BSP Threads 3/8-19 Yellow Nylon 6

10074800

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • SW
    12.0 mm
  • D
    22.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/8-20 in
  • Thread Standard
    BSP Threads
Slottex Plug 16.0 mm Metric Threads Yellow HDPE

10074954

Price Range
£ 0.1831 - £ 0.1262

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    16.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1;5
  • Thread Standard
    Metric
Slottex Plug 16.0 mm BSP Threads 1/8-28 Yellow Nylon 6

10074848

Price Range
£ 0.265 - £ 0.2537

Stock Levels
110 In stock
Attributes
  • SW
    9.0 mm
  • D
    16.0 mm
  • h
    8.0 mm
  • Thread Sizes (All)
    1/8-29 in
  • Thread Standard
    BSP Threads
Slottex Plug 21.0 mm Metric Threads Yellow HDPE

10074978

Price Range
£ 0.286 - £ 0.1362

Stock Levels
129900 In stock
Attributes
  • SW
    15.0 mm
  • D
    21.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M16 x 1;5
  • Thread Standard
    Metric
Slottex Plug 40.0 mm BSP Threads Yellow HDPE

10075050

Price Range
£ 0.625 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • SW
    30.0 mm
  • D
    40.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1 in - 11 BSP/GAS
  • Thread Standard
    BSP
Slottex Plug 19.0 mm BSP Threads 1/4-19 Yellow PA

10074794

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
15077 In stock
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    1/4-20
  • Thread Standard
    BSP Threads