Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 466950 | £ 0.0931 - £ 0.2027 | 2400 In stock |
0.748 in
19.0 mm
|
1/2 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
|
| £ 0.1715 - £ 0.3774 | Request the lead time here |
1.122 in
28.5 mm
|
7/8 in - 14 UNF
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.3401 - £ 0.7521 | 400 In stock |
1.87 in
47.5 mm
|
1 5/8 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.9227 - £ 0.961 | Request the lead time here |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| 466951 | £ 0.1046 - £ 0.228 | 1500 In stock |
0.807 in
20.5 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
|
| 462838 | £ 0.0959 - £ 0.2232 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
|
| £ 0.3543 - £ 0.8238 | Request the lead time here |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
BSP
|
|
||
| £ 0.3614 - £ 0.7999 | Request the lead time here |
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.2097 - £ 0.4597 | 900 In stock |
1.24 in
31.5 mm
|
1 in - 14 UNF
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.086 - £ 0.0877 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.6676 - £ 0.6959 | Request the lead time here |
2.165 in
55.0 mm
|
M48 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4053 - £ 0.4223 | Request the lead time here |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1173 - £ 0.3003 | Request the lead time here |
0.681 in
17.3 mm
|
1/2 in - 20
|
0.358 in
9.1 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.2749 - £ 0.7787 | Request the lead time here |
1.311 in
33.3 mm
|
1 1/16 in - 14
|
0.646 in
16.4 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.2792 - £ 0.2849 | Request the lead time here |
1.339 in
34.0 mm
|
M28 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.438 - £ 0.4564 | Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4181 - £ 0.9115 | 300 In stock |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3642 - £ 0.3798 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue