Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.1162 - £ 0.2527 Request the lead time here
22.0 mm
5/8 in - 18 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.214 - £ 0.4757 2800 In stock
33.0 mm
1 1/16 in - 12 UNF
12.0 mm
Yellow
Nylon 6
UNF
£ 0.1941 - £ 0.2026 Request the lead time here
29.5 mm
5/8 in - 14 BSP
12.0 mm
Yellow
Nylon 6
£ 0.0894 - £ 0.207 Request the lead time here
12.5 mm
M8 x 1;0
8.0 mm
Yellow
Nylon 6
Metric
£ 0.0928 - £ 0.0948 Request the lead time here
17.0 mm
M12 x 1;0
9.0 mm
Yellow
Nylon 6
Metric
£ 0.0925 - £ 0.2147 Request the lead time here
14.5 mm
M10 x 1;0
9.0 mm
Yellow
Nylon 6
Metric
£ 0.3543 - £ 0.8238 Request the lead time here
50.0 mm
1 1/4 in - 11 BSP
15.0 mm
Yellow
Nylon 6
BSP
466950 £ 0.0931 - £ 0.2027 2400 In stock
19.0 mm
1/2 in - 20 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.3614 - £ 0.7999 Request the lead time here
54.0 mm
1 7/8 in - 12 UNF
15.0 mm
Yellow
Nylon 6
UNF
£ 0.1474 - £ 0.295 Request the lead time here
19.0 mm
M14 x 1.0
9.0 mm
Yellow
HDPE
Metric Threads
5
466951 £ 0.1046 - £ 0.228 1500 In stock
20.5 mm
9/16 in - 18 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.2097 - £ 0.4597 900 In stock
31.5 mm
1 in - 14 UNF
12.0 mm
Yellow
Nylon 6
UNF
462838 £ 0.0959 - £ 0.2232 Request the lead time here
17.0 mm
M12 x 1;5
9.0 mm
Yellow
Nylon 6
Metric
£ 0.1502 - £ 0.3481 Request the lead time here
26.0 mm
M20 x 1;5
10.0 mm
Yellow
Nylon 6
Metric
£ 0.9227 - £ 0.961 Request the lead time here
68.0 mm
2 in - 11 BSP
15.0 mm
Yellow
Nylon 6
£ 0.3401 - £ 0.7521 400 In stock
47.5 mm
1 5/8 in - 12 UNF
15.0 mm
Yellow
Nylon 6
UNF
£ 0.1715 - £ 0.3774 Request the lead time here
28.5 mm
7/8 in - 14 UNF
12.0 mm
Yellow
Nylon 6
UNF
£ 0.0853 - £ 0.1857 4500 In stock
16.0 mm
3/8 in - 24 UNF
10.0 mm
Yellow
Nylon 6
UNF
£ 0.2792 - £ 0.6059 1800 In stock
40.0 mm
1 5/16 in - 12 UNF
15.0 mm
Yellow
Nylon 6
UNF
£ 0.1502 - £ 0.3269 Request the lead time here
26.0 mm
3/4 in - 16 UNF
10.0 mm
Yellow
Nylon 6
UNF
  • of 5
Slottex Plug 22.0 mm UNF Threads Yellow Nylon 6

466952

Price Range
£ 0.2527 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • SW
    12.0 mm
  • D
    22.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    5/8 in - 18 UNF
  • Thread Standard
    UNF
Slottex Plug 33.0 mm UNF Threads Yellow Nylon 6

466956

Price Range
£ 0.4757 - £ 0.214

Stock Levels
2800 In stock
Attributes
  • SW
    21.0 mm
  • D
    33.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1 1/16 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 29.5 mm Yellow Nylon 6

466993

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • SW
    19.0 mm
  • D
    29.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    5/8 in - 14 BSP
  • Colour
    Yellow
Slottex Plug 12.5 mm Metric Threads Yellow Nylon 6

462836

Price Range
£ 0.207 - £ 0.0894

Stock Levels
Request the lead time here
Attributes
  • SW
    4.0 mm
  • D
    12.5 mm
  • h
    8.0 mm
  • Thread Sizes (All)
    M8 x 1;0
  • Thread Standard
    Metric
Slottex Plug 17.0 mm Metric Threads Yellow Nylon 6

466973

Price Range
£ 0.0948 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    17.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1;0
  • Thread Standard
    Metric
Slottex Plug 14.5 mm Metric Threads Yellow Nylon 6

462837

Price Range
£ 0.2147 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • SW
    6.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M10 x 1;0
  • Thread Standard
    Metric
Slottex Plug 50.0 mm BSP Threads Yellow Nylon 6

462853

Price Range
£ 0.8238 - £ 0.3543

Stock Levels
Request the lead time here
Attributes
  • SW
    33.0 mm
  • D
    50.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 1/4 in - 11 BSP
  • Thread Standard
    BSP
Slottex Plug 19.0 mm UNF Threads Yellow Nylon 6

466950

Price Range
£ 0.2027 - £ 0.0931

Stock Levels
2400 In stock
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    1/2 in - 20 UNF
  • Thread Standard
    UNF
Slottex Plug 54.0 mm UNF Threads Yellow Nylon 6

466960

Price Range
£ 0.7999 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • SW
    33.0 mm
  • D
    54.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 7/8 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 19.0 mm Metric Threads M14 x 1 Yellow HDPE

12142

Price Range
£ 0.295 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    19.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M14 x 1.0
  • Thread Standard
    Metric Threads
Slottex Plug 20.5 mm UNF Threads Yellow Nylon 6

466951

Price Range
£ 0.228 - £ 0.1046

Stock Levels
1500 In stock
Attributes
  • SW
    10.0 mm
  • D
    20.5 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    9/16 in - 18 UNF
  • Thread Standard
    UNF
Slottex Plug 31.5 mm UNF Threads Yellow Nylon 6

466955

Price Range
£ 0.4597 - £ 0.2097

Stock Levels
900 In stock
Attributes
  • SW
    21.0 mm
  • D
    31.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1 in - 14 UNF
  • Thread Standard
    UNF
Slottex Plug 17.0 mm Metric Threads Yellow Nylon 6

462838

Price Range
£ 0.2232 - £ 0.0959

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    17.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1;5
  • Thread Standard
    Metric
Slottex Plug 26.0 mm Metric Threads Yellow Nylon 6

462842

Price Range
£ 0.3481 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    26.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M20 x 1;5
  • Thread Standard
    Metric
Slottex Plug 68.0 mm Yellow Nylon 6

466997

Price Range
£ 0.961 - £ 0.9227

Stock Levels
Request the lead time here
Attributes
  • SW
    51.0 mm
  • D
    68.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    2 in - 11 BSP
  • Colour
    Yellow
Slottex Plug 47.5 mm UNF Threads Yellow Nylon 6

466959

Price Range
£ 0.7521 - £ 0.3401

Stock Levels
400 In stock
Attributes
  • SW
    33.0 mm
  • D
    47.5 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 5/8 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 28.5 mm UNF Threads Yellow Nylon 6

466954

Price Range
£ 0.3774 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • SW
    18.0 mm
  • D
    28.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    7/8 in - 14 UNF
  • Thread Standard
    UNF
Slottex Plug 16.0 mm UNF Threads Yellow Nylon 6

466948

Price Range
£ 0.1857 - £ 0.0853

Stock Levels
4500 In stock
Attributes
  • SW
    6.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/8 in - 24 UNF
  • Thread Standard
    UNF
Slottex Plug UNF Threads Yellow Nylon 6

466958

Price Range
£ 0.6059 - £ 0.2792

Stock Levels
1800 In stock
Attributes
  • SW
    27.0 mm
  • D
    40.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1 5/16 in - 12 UNF
  • Thread Standard
    UNF
Slottex Plug 26.0 mm UNF Threads Yellow Nylon 6

466953

Price Range
£ 0.3269 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    26.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/4 in - 16 UNF
  • Thread Standard
    UNF