Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3614 - £ 0.7999 | 4250 In stock |
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.3401 - £ 0.7521 | 850 In stock |
1.87 in
47.5 mm
|
1 5/8 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.2097 - £ 0.4597 | 3400 In stock |
1.24 in
31.5 mm
|
1 in - 14 UNF
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.9227 - £ 0.961 | 5654 In stock |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| £ 0.0853 - £ 0.1857 | 15000 In stock |
0.63 in
16.0 mm
|
3/8 in - 24 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.0894 - £ 0.194 | 15500 In stock |
0.669 in
17.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.024 in
26.0 mm
|
3/4 in - 16 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.1474 - £ 0.295 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1.0
|
0.354 in
9.0 mm
|
Yellow
|
HDPE
|
Metric Threads
|
5
|
||
| £ 0.2792 - £ 0.2849 | 3099 In stock |
1.339 in
34.0 mm
|
M28 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.086 - £ 0.0877 | 10326 In stock |
0.571 in
14.5 mm
|
M10 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4053 - £ 0.4223 | 895 In stock |
1.575 in
40.0 mm
|
M33 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.438 - £ 0.4564 | 2748 In stock |
1.89 in
48.0 mm
|
M38 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1173 - £ 0.3003 | 2250 In stock |
0.681 in
17.3 mm
|
1/2 in - 20
|
0.358 in
9.1 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.231 - £ 0.6511 | 6300 In stock |
1.059 in
26.9 mm
|
7/8 in - 14
|
0.5 in
12.7 mm
|
Blue
|
HDPE
|
UNF
|
|
||
| £ 0.6676 - £ 0.6959 | 1244 In stock |
2.165 in
55.0 mm
|
M48 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2041 - £ 0.214 | 3997 In stock |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2579 - £ 0.2636 | 9144 In stock |
1.299 in
33.0 mm
|
M27 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3642 - £ 0.3798 | 4830 In stock |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.531 in
13.5 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.4181 - £ 0.9115 | 2000 In stock |
1.772 in
45.0 mm
|
M36 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
1.28 in
32.5 mm
|
M26 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6