20597887
20597887
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.1799 |
| 1500 - 7499 | £ 0.1285 |
| 7500 + | £ 0.1156 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| SW | 0.945 in |
|---|---|
| SW | 24.0 mm |
| D | 1.575 in |
| D | 40.0 mm |
| h | 15.0 mm |
| h | 0.591 in |
| Thread Sizes (All) | #1-12 in |
| Thread Standard | BSP |
| Colour | Yellow |
| Material | HDPE |
| Type | 2 |
| Head Type | Slottex Head |
| Sealing | N |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue