Menu Search

Slit Harness Wrap 25.0 mm PP Silver CAT-25-PP

This Rapid Cable Wrap is simply the easiest and quickest way to wrap cables, insert the cables into the CAT installation tool (sold separately). Feed the slit end of the wrap over the horn end of the tool and ZIP the wires into a neat bundle. The wrap also allows for breakout of cables and provides abrasion protection. It is crush resistant and offers tough durable protection for cable looms. The wrap also protects against damage and wear without restricting flexibility. It is made from Polypropylene.
Essentra Part Number:

10320884

Manufacturer Part Number:

SHR-25-PPS-9022

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 33.87
30 + £ 33.14
Standard pack: 1

Order in multiple of 1

Total price:

£ 33.87

1 x £ 33.87

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 25.0 mm
Cable Diameter 25.0 mm
Wall Thickness 1.0 mm
Length Per Reel 20.0 m
For Use With CAT-25-PP
Colour Silver
Material PP
Full Material Polypropylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us