Menu Search

Bearing 20.0 mm 23.0 mm 25.0 mm

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Essentra Part Number:

10332986

Manufacturer Part Number:

103560023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 1.5449
50 - 999 £ 1.5166
1000 + £ 1.4883
Standard pack: 10

Order in multiple of 10

Total price:

£ 15.45

10 x £ 1.5449

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 20.0 mm
Nominal Outside Diameter 23.0 mm
Outside Diameter 23.0 mm
Overall Length 25.0 mm
Shaft Hole Diameter 20.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us