Menu Search

Bearing 10.0 mm 12.0 mm 15.0 mm

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Essentra Part Number:

10185117

Manufacturer Part Number:

103524023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.7115
250 - 999 £ 0.6973
1000 + £ 0.6832
Standard pack: 50

Order in multiple of 50

Total price:

£ 35.58

50 x £ 0.7115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.0 mm
Nominal Outside Diameter 10.0 mm
Outside Diameter 12.0 mm
Overall Length 15.0 mm
Shaft Hole Diameter 10.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us