Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 20.757 - £ 31.9362 Request the lead time here
10.0
52.0
Steel
With keyway
26.0
15.0
16.0
£ 28.4988 - £ 43.8498 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
31.0
42.0
£ 125.0826 - £ 192.4332 Request the lead time here
40.0
166.0
Steel
With keyway
83.0
47.0
70.0
£ 68.8806 - £ 105.9678 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
£ 76.5918 - £ 117.8406 Request the lead time here
32.0
130.0
Steel
With keyway
65.0
33.0
58.0
£ 142.3818 - £ 219.0552 Request the lead time here
40.0
160.0
Steel
Round Bore
80.0
39.0
80.0
£ 22.8378 - £ 35.139 Request the lead time here
6.0
34.0
Steel
With keyway
17.0
8.0
16.0
£ 22.8378 - £ 35.139 Request the lead time here
8.0
40.0
Steel
With keyway
20.0
11.0
16.0
£ 35.9448 - £ 55.3044 Request the lead time here
22.0
95.0
Steel
With keyway
47.5
22.0
45.0
£ 98.6442 - £ 151.7556 Request the lead time here
30.0
122.0
304 Stainless Steel
Round Bore
61.0
29.0
58.0
£ 107.151 - £ 164.8422 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
£ 29.1516 - £ 44.8494 Request the lead time here
10.0
48.0
304 Stainless Steel
Round Bore
24.0
12.0
22.0
£ 50.9592 - £ 78.3972 Request the lead time here
20.0
82.0
304 Stainless Steel
Round Bore
41.0
18.0
42.0
£ 183.8652 - £ 282.8664 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
£ 22.9296 - £ 35.2818 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
£ 30.4674 - £ 46.869 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
£ 52.428 - £ 80.6514 Request the lead time here
30.0
122.0
Steel
With keyway
61.0
29.0
58.0
£ 35.4552 - £ 54.5496 Request the lead time here
16.0
68.0
304 Stainless Steel
Round Bore
34.0
16.0
32.0
£ 197.6964 - £ 304.1538 Request the lead time here
50.0
190.0
Steel
With keyway
95.0
46.0
95.0
£ 29.1516 - £ 44.8494 Request the lead time here
8.0
40.0
304 Stainless Steel
Round Bore
20.0
11.0
16.0
  • of 5
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
£ 31.9362 - £ 20.757

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
£ 43.8498 - £ 28.4988

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
£ 192.4332 - £ 125.0826

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 32.0 130.0 Steel

20214289

Price Range
£ 105.9678 - £ 68.8806

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 32.0 130.0 Steel

20214340

Price Range
£ 117.8406 - £ 76.5918

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 40.0 160.0 Steel

20214944

Price Range
£ 219.0552 - £ 142.3818

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
£ 35.139 - £ 22.8378

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 8.0 40.0 Steel

20214975

Price Range
£ 35.139 - £ 22.8378

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 22.0 95.0 Steel

20215040

Price Range
£ 55.3044 - £ 35.9448

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 30.0 122.0 304 Stainless Steel

20215217

Price Range
£ 151.7556 - £ 98.6442

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 35.0 140.0 Steel

20215088

Price Range
£ 164.8422 - £ 107.151

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
£ 44.8494 - £ 29.1516

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215194

Price Range
£ 78.3972 - £ 50.9592

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 50.0 190.0 Steel

20214951

Price Range
£ 282.8664 - £ 183.8652

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 20.0 82.0 Steel

20215033

Price Range
£ 46.869 - £ 30.4674

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 30.0 122.0 Steel

20215064

Price Range
£ 80.6514 - £ 52.428

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20215187

Price Range
£ 54.5496 - £ 35.4552

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 50.0 190.0 Steel

20215101

Price Range
£ 304.1538 - £ 197.6964

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20215156

Price Range
£ 44.8494 - £ 29.1516

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0