Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 20.655 - £ 31.7832 Request the lead time here
20.0
86.0
Steel
Round Bore
43.0
24.0
32.0
£ 111.3432 - £ 171.2988 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
£ 29.2332 - £ 44.9718 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
£ 36.5262 - £ 56.1918 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
£ 16.2894 - £ 25.0614 Request the lead time here
12.0
62.0
Steel
Round Bore
31.0
18.0
22.0
£ 16.779 - £ 25.806 Request the lead time here
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
£ 22.9296 - £ 35.2818 Request the lead time here
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
£ 29.2332 - £ 44.9718 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
£ 22.5012 - £ 34.6188 Request the lead time here
12.0
62.0
Steel
With keyway
31.0
18.0
22.0
£ 46.053 - £ 70.8492 Request the lead time here
10.0
48.0
304 Stainless Steel
With keyway
24.0
12.0
22.0
£ 36.8424 - £ 56.6814 Request the lead time here
12.0
56.0
Steel
Square bore
28.0
13.0
25.0
£ 161.5068 - £ 248.472 Request the lead time here
40.0
160.0
Steel
Round Bore
80.0
39.0
80.0
£ 118.3098 - £ 182.0088 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
£ 34.2006 - £ 52.6116 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
£ 35.4552 - £ 54.5496 Request the lead time here
16.0
68.0
304 Stainless Steel
Round Bore
34.0
16.0
32.0
£ 131.6412 - £ 202.521 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
£ 50.9592 - £ 78.3972 Request the lead time here
20.0
82.0
304 Stainless Steel
Round Bore
41.0
18.0
42.0
£ 93.3198 - £ 143.565 Request the lead time here
25.0
108.0
304 Stainless Steel
With keyway
54.0
26.0
50.0
£ 75.888 - £ 116.7492 Request the lead time here
25.0
108.0
304 Stainless Steel
Round Bore
54.0
26.0
50.0
£ 41.3406 - £ 63.6072 Request the lead time here
18.0
74.0
Steel
With keyway
37.0
17.0
36.0
  • of 5
Single Universal Joint 20.0 86.0 Steel

20214142

Price Range
£ 31.7832 - £ 20.655

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
£ 171.2988 - £ 111.3432

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
£ 56.1918 - £ 36.5262

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 12.0 62.0 Steel

20214128

Price Range
£ 25.0614 - £ 16.2894

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
£ 25.806 - £ 16.779

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 12.0 62.0 Steel

20214180

Price Range
£ 34.6188 - £ 22.5012

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20216429

Price Range
£ 70.8492 - £ 46.053

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 12.0 56.0 Steel

20217136

Price Range
£ 56.6814 - £ 36.8424

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Square bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 40.0 160.0 Steel

20215439

Price Range
£ 248.472 - £ 161.5068

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
£ 182.0088 - £ 118.3098

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 18.0 74.0 Steel

20215392

Price Range
£ 52.6116 - £ 34.2006

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20215187

Price Range
£ 54.5496 - £ 35.4552

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 35.0 140.0 Steel

20215491

Price Range
£ 202.521 - £ 131.6412

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215194

Price Range
£ 78.3972 - £ 50.9592

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 25.0 108.0 304 Stainless Steel

20215347

Price Range
£ 143.565 - £ 93.3198

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 304 Stainless Steel

20215200

Price Range
£ 116.7492 - £ 75.888

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 18.0 74.0 Steel

20215460

Price Range
£ 63.6072 - £ 41.3406

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0