Menu Search

Single Universal Joints

In stock

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 14.5758 - £ 22.4298 Request the lead time here
6.0
34.0
Steel
Round Bore
17.0
8.0
16.0
£ 34.1598 - £ 52.5606 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
£ 142.3818 - £ 219.0552 Request the lead time here
40.0
160.0
Steel
Round Bore
80.0
39.0
80.0
£ 44.3904 - £ 68.289 Request the lead time here
30.0
122.0
Steel
Round Bore
61.0
29.0
58.0
£ 20.757 - £ 31.9362 Request the lead time here
10.0
48.0
Steel
With keyway
24.0
12.0
22.0
£ 111.3432 - £ 171.2988 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
£ 29.2332 - £ 44.9718 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
£ 36.5262 - £ 56.1918 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
£ 50.3472 - £ 77.4588 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
£ 58.0278 - £ 89.2704 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
£ 16.779 - £ 25.806 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
£ 20.655 - £ 31.7832 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
£ 17.7378 - £ 27.285 2 In stock
16.0
68.0
Steel
Round Bore
34.0
16.0
32.0
£ 93.3198 - £ 143.565 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
£ 197.6964 - £ 304.1538 Request the lead time here
50.0
190.0
Steel
With keyway
95.0
46.0
95.0
£ 29.1516 - £ 44.8494 Request the lead time here
10.0
48.0
304 Stainless Steel
Round Bore
24.0
12.0
22.0
£ 42.1872 - £ 64.9026 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
£ 34.2006 - £ 52.6116 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
£ 22.8378 - £ 35.139 Request the lead time here
6.0
34.0
Steel
With keyway
17.0
8.0
16.0
£ 23.9496 - £ 36.8424 Request the lead time here
16.0
68.0
Steel
With keyway
34.0
16.0
32.0
  • of 5
Single Universal Joint 6.0 34.0 Steel

20214814

Price Range
£ 22.4298 - £ 14.5758

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 25.0 108.0 Steel

20214906

Price Range
£ 52.5606 - £ 34.1598

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 160.0 Steel

20214944

Price Range
£ 219.0552 - £ 142.3818

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 30.0 122.0 Steel

20214913

Price Range
£ 68.289 - £ 44.3904

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 10.0 48.0 Steel

20214982

Price Range
£ 31.9362 - £ 20.757

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
£ 171.2988 - £ 111.3432

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
£ 56.1918 - £ 36.5262

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214272

Price Range
£ 77.4588 - £ 50.3472

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
£ 89.2704 - £ 58.0278

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 14.0 60.0 Steel

20214852

Price Range
£ 25.806 - £ 16.779

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 18.0 74.0 Steel

20214876

Price Range
£ 31.7832 - £ 20.655

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 68.0 Steel

20214869

Price Range
£ 27.285 - £ 17.7378

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 35.0 140.0 Steel

20214937

Price Range
£ 143.565 - £ 93.3198

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 50.0 190.0 Steel

20215101

Price Range
£ 304.1538 - £ 197.6964

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
£ 44.8494 - £ 29.1516

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 25.0 108.0 Steel

20215057

Price Range
£ 64.9026 - £ 42.1872

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 18.0 74.0 Steel

20215392

Price Range
£ 52.6116 - £ 34.2006

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
£ 35.139 - £ 22.8378

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 16.0 68.0 Steel

20215019

Price Range
£ 36.8424 - £ 23.9496

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0