Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 16.2894 - £ 25.0614 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
£ 22.9296 - £ 35.2818 Request the lead time here
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
£ 22.5012 - £ 34.6188 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
£ 30.4674 - £ 46.869 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
£ 28.0908 - £ 43.2174 Request the lead time here
18.0
74.0
Steel
With keyway
37.0
17.0
36.0
£ 52.428 - £ 80.6514 Request the lead time here
30.0
122.0
Steel
With keyway
61.0
29.0
58.0
£ 22.8378 - £ 35.139 Request the lead time here
8.0
40.0
Steel
With keyway
20.0
11.0
16.0
£ 35.9448 - £ 55.3044 Request the lead time here
22.0
95.0
Steel
With keyway
47.5
22.0
45.0
£ 197.6964 - £ 304.1538 Request the lead time here
50.0
190.0
Steel
With keyway
95.0
46.0
95.0
£ 183.8652 - £ 282.8664 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
£ 22.9296 - £ 35.2818 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
£ 42.1872 - £ 64.9026 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
£ 156.2334 - £ 240.3528 Request the lead time here
40.0
160.0
Steel
With keyway
80.0
39.0
80.0
£ 23.9496 - £ 36.8424 Request the lead time here
16.0
68.0
Steel
With keyway
34.0
16.0
32.0
£ 107.151 - £ 164.8422 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
£ 29.1516 - £ 44.8494 Request the lead time here
8.0
40.0
304 Stainless Steel
Round Bore
20.0
11.0
16.0
£ 29.2332 - £ 44.9718 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
£ 36.5262 - £ 56.1918 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
£ 22.9296 - £ 35.2818 Request the lead time here
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
£ 29.2332 - £ 44.9718 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
  • of 5
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
£ 25.0614 - £ 16.2894

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 20.0 82.0 Steel

20214883

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 12.0 56.0 Steel

20214999

Price Range
£ 34.6188 - £ 22.5012

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 20.0 82.0 Steel

20215033

Price Range
£ 46.869 - £ 30.4674

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 18.0 74.0 Steel

20215026

Price Range
£ 43.2174 - £ 28.0908

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 30.0 122.0 Steel

20215064

Price Range
£ 80.6514 - £ 52.428

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 8.0 40.0 Steel

20214975

Price Range
£ 35.139 - £ 22.8378

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 22.0 95.0 Steel

20215040

Price Range
£ 55.3044 - £ 35.9448

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 50.0 190.0 Steel

20215101

Price Range
£ 304.1538 - £ 197.6964

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 50.0 190.0 Steel

20214951

Price Range
£ 282.8664 - £ 183.8652

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 25.0 108.0 Steel

20215057

Price Range
£ 64.9026 - £ 42.1872

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 160.0 Steel

20215095

Price Range
£ 240.3528 - £ 156.2334

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 16.0 68.0 Steel

20215019

Price Range
£ 36.8424 - £ 23.9496

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 35.0 140.0 Steel

20215088

Price Range
£ 164.8422 - £ 107.151

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20215156

Price Range
£ 44.8494 - £ 29.1516

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
£ 56.1918 - £ 36.5262

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0