10068960
10153
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.6086 |
| 1500 + | £ 0.2296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 46.0 mm |
|---|---|
| Cup Diameter | 1.811 in |
| Hole Diameter | 0.157 in |
| Hole Diameter | 4.0 mm |
| Overall Thickness | 0.787 in |
| Overall Thickness | 20.0 mm |
| Hanging Method | Lip |
| Colour | Clear |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue