| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.7016 |
| 250 + | £ 0.2849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 2.165 in |
|---|---|
| Cup Diameter | 55.0 mm |
| Hole Diameter | 0.256 in |
| Hole Diameter | 6.5 mm |
| Overall Thickness | 0.866 in |
| Overall Thickness | 22.0 mm |
| Hanging Method | Hole |
| Colour | Clear |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue