| Quantity | Unit price |
|---|---|
| 100 - 199 | £ 1.515 |
| 200 - 499 | £ 1.2964 |
| 500 + | £ 1.1329 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 1.181 in |
|---|---|
| H | 30.0 mm |
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Thread Size | M20 |
| Thread Standard | Metric Threads |
| Pitch/TPI | 2.5 mm |
| Maximum Temperature | 482 °F |
| Maximum Temperature | 250 °C |
| Colour | Blue |
| Material | Silicone |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue