10162811
P-59
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.3641 |
| 2000 + | £ 0.2758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.031 in |
|---|---|
| D | 51.6 mm |
| d1 | 1.799 in |
| d1 | 45.7 mm |
| d2 | 1.827 in |
| d2 | 46.4 mm |
| H | 12.7 mm |
| H | 0.5 in |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue