Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2721 |
2500 + | £ 0.1035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Pull Tab |
Overall Height | 38.1 mm |
Overall Height | 1.5 in |
Overall Diameter | 6.4 mm |
Overall Diameter | 0.252 in |
Minimum Overall Diameter | 28.2 mm |
Minimum Overall Diameter | 1.11 in |
Maximum Overall Diameter | 38.5 mm |
Maximum Overall Diameter | 1.516 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue