20572891
20572891
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.1142 |
| 2000 - 9999 | £ 0.0816 |
| 10000 + | £ 0.0734 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 44.5 mm |
|---|---|
| D | 1.752 in |
| d1 | 38.5 mm |
| d1 | 1.516 in |
| d2 | 1.594 in |
| d2 | 40.5 mm |
| H | 0.472 in |
| H | 12.0 mm |
| L | 15.0 mm |
| L | 0.591 in |
| w | 0.472 in |
| w | 12.0 mm |
| Colour | Natural |
| Material | TPE |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue