| Quantity | Unit price |
|---|---|
| 5000 - 24999 | £ 0.0113 |
| 25000 + | £ 0.0101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.472 in |
|---|---|
| D | 12.0 mm |
| d1 | 6.0 mm |
| d1 | 0.236 in |
| d2 | 0.315 in |
| d2 | 8.0 mm |
| h | 0.374 in |
| h | 9.5 mm |
| L | 0.591 in |
| L | 15.0 mm |
| w | 0.276 in |
| w | 7.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue