Menu Search

Side Mount Hinges

In stock

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
£ 5.9542 - £ 9.2621 170 In stock
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
£ 5.1927 - £ 9.7563 80 In stock
81.0 mm
Chrome
Brass
21.0 mm
12.0 mm
£ 3.3949 - £ 3.7722 Request the lead time here
81.0 mm
Chrome
Brass
16.0 mm
12.0 mm
20077587 £ 2.3132 - £ 3.5983 50 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
20077594 £ 3.0264 - £ 4.7078 357 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
£ 8.9346 - £ 13.8983 710 In stock
80.0 mm
Chrome Plated
Brass
20.0 mm
20.0 mm
Side Hinge 180 ° 20.0 mm Chrome Plated Brass

10130827

Price Range
£ 9.2621 - £ 5.9542

Stock Levels
170 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
Side Hinge 81.0 mm 21.0 mm Brass

20079987

Price Range
£ 9.7563 - £ 5.1927

Stock Levels
80 In stock
Attributes
  • Overall Length
    81.0 mm
  • Overall Thickness
    21.0 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4
  • Mounting Orientation
    Universal
Side Hinge 81.0 mm 16.0 mm Brass

20079963

Price Range
£ 3.7722 - £ 3.3949

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    81.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4
  • Mounting Orientation
    Universal
Side Hinge 66.0 mm Die Cast Zinc Alloy

20077587

Price Range
£ 3.5983 - £ 2.3132

Stock Levels
50 In stock
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
Side Hinge 66.0 mm Die Cast Zinc Alloy

20077594

Price Range
£ 4.7078 - £ 3.0264

Stock Levels
357 In stock
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Stainless Steel
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
Side Hinge 80.0 mm 20.0 mm Brass

20125929

Price Range
£ 13.8983 - £ 8.9346

Stock Levels
710 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Number of Mounting Holes
    4