Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.9542 - £ 9.2621 | 120 In stock |
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 20077587 | £ 2.3132 - £ 3.5983 | 50 In stock |
|
2.598 in
66.0 mm
|
Die Cast Zinc Alloy
|
|
|
|
| £ 3.3949 - £ 3.7722 | Request the lead time here |
|
3.189 in
81.0 mm
|
Brass
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| £ 5.1927 - £ 9.7563 | 80 In stock |
|
3.189 in
81.0 mm
|
Brass
|
0.827 in
21.0 mm
|
0.472 in
12.0 mm
|
||
| £ 8.9346 - £ 13.8983 | 710 In stock |
0.787 in
20.0 mm
|
3.15 in
80.0 mm
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 20077594 | £ 3.0264 - £ 4.7078 | 357 In stock |
|
2.598 in
66.0 mm
|
Die Cast Zinc Alloy